Photo is representative
Download
Eaton Crouse-Hinds series PPC push plug, Rigid/IMC, Plastic, 3"
| Product Name |
Eaton Crouse-Hinds series PPC push plug
|
| Catalog Number |
PPC 300
|
| UPC |
784564740014
|
| Product Weight |
0.037 lb
|
| Product Type |
Push plug
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Conduit type |
Rigid/IMC
|
| Trade size |
3"
|
| Material |
Plastic
|